Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

NRND

STEVAL-IHT008V1

Low standby loss front-end with inrush current limitation and insulated AC switch control

Target ApplicationLight Dimmer
Core ProductACS108-8SN, T1635T-8FP, VIPER26LD, Z0109MUF, ACST210-8FP
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IHT008V1 evaluation board limits the inrush current charging a DC bus capacitor so that it is compliant with the IEC 61000-3-3 standard. This inrush current is based on a soft-start procedure for the rectifier bridge achieved with a T1635T-8FP Triac added in series with the mains line,...
Read More

Key features
  • Fully electronic solution without the need for an inrush current limiter resistor and bulky by-pass electromechanical relay
  • DC bus disconnection at standby to reduce loss below 0.3 W
  • Inrush current compliant with IEC61000-3-3
  • Operation allowed with PFC (continuous or discontinuous)
  • EN 55015, IEC 61000-4-11 compliant
  • Criteria A @ 2 kV IEC 61000-4-5 and @ 4 kV IEC 61000-4-4
  • Insulated control of AC switches used to drive AC loads for residential appliances
  • RoHS compliant
Out of Stock
Target ApplicationLight Dimmer
Core ProductACS108-8SN, T1635T-8FP, VIPER26LD, Z0109MUF, ACST210-8FP
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IHT008V1 evaluation board limits the inrush current charging a DC bus capacitor so that it is compliant with the IEC 61000-3-3 standard. This inrush current is based on a soft-start procedure for the rectifier bridge achieved with a T1635T-8FP Triac added in series with the mains line,...
Read More

Key features
  • Fully electronic solution without the need for an inrush current limiter resistor and bulky by-pass electromechanical relay
  • DC bus disconnection at standby to reduce loss below 0.3 W
  • Inrush current compliant with IEC61000-3-3
  • Operation allowed with PFC (continuous or discontinuous)
  • EN 55015, IEC 61000-4-11 compliant
  • Criteria A @ 2 kV IEC 61000-4-5 and @ 4 kV IEC 61000-4-4
  • Insulated control of AC switches used to drive AC loads for residential appliances
  • RoHS compliant