STEVAL-IKR002V5D Active

SPIRIT1 - Low Data Rate Transceiver - 915 MHz - DAUGHTER BOARD
Quantity $ per Unit Savings
1 - 500$62.480%
Contact Sales
In stock:
$62.48
Parameter NameParameter Value
Target ApplicationCommunications and Networking
Core ProductSPIRIT1
ECCN US5A992C
ECCN EU5A002A2
Packing TypeNot Applicable
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCARD
Key features
  • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 915 MHz
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Programmable air data rate: from 1 to 500 kbps
  • Very low power consumption: 9.8 mA RX and 20 mA TX at +11 dBm
  • Excellent receiver sensitivity (down to -108 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgment, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant
Associated Products