Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Multi-channel LED driver with integrated boost controller for medium/large LCD panel backlight based on LED7708 and STM32F103C6T6 - daughter board
| Target Application | Stage lighting |
| Core Product | LED7708, STM32F103C6T6 |
| Input Voltage Min Volt | 10.0 |
| Input Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ILL035V2 product evaluation board is an extension (daughterboard) of the STEVAL-ILL035V1 (motherboard) based on the LED7708 LED driver. It allows implementation of a daisy-chained configuration for applications requiring more than 16 channels.The LED7708 is configured as slave on the...
Read More
|
| Target Application | Stage lighting |
| Core Product | LED7708, STM32F103C6T6 |
| Input Voltage Min Volt | 10.0 |
| Input Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ILL035V2 product evaluation board is an extension (daughterboard) of the STEVAL-ILL035V1 (motherboard) based on the LED7708 LED driver. It allows implementation of a daisy-chained configuration for applications requiring more than 16 channels.The LED7708 is configured as slave on the...
Read More
|