STEVAL-ILL058V1

Active
High brightness LED array driver with diagnostics for automotive applications based on STAP08DP05 and STM8AF
Quantity $ per Unit Savings
1 - 500$49.000%
Contact Sales
In stock:
$49.00
Parameter NameParameter Value
Target ApplicationLED Lighting
Core ProductSTAP08DP05, STM8AF
ECCN US3A991A2
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCARD
Key features
  • 6 - 24 V DC power supply with reverse voltage protection, short-circuit protection and standard DC jack input
  • Backward/forward transition switch and reset switch
  • SWIM connector to program microcontroller and for debugging purposes
  • Connector for LIN development and evaluation
  • Brightness control potentiometer
  • Speed control potentiometer
  • 40 white LEDs (PLCC 4)
  • 8 jumpers to simulate open-circuit errors
  • 4 jumpers to simulate short-circuit errors
  • Slot for USB-to-UART daughterboard
  • Demonstrates pre-configured patterns (dot-sequence, backlighting, alphanumeric text etc.) in stand-alone mode
  • Demonstrates basic mode or frame programming mode with GUI SW
  • RoHS compliant