Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
NRND
60 W wide input range flyback converter using HVLED001A controller in FOT mode
| Target Application | LED Lighting |
| Core Product | HVLED001A |
| Input Voltage Min Volt | 90.0 |
| Input Voltage Max Volt | 277.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ILL074V2 provides a stable, insulated 52 V voltage bus suitable for secondary side circuitry (e.g. LED current generators), for a total output power of 60 W given a wide range of input voltage range. An auxiliary 15 V output is also present to supply small circuitries absorbing a maximum...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-2 | $78.90 | 3% |
| 2 + |
Contact sales |
|
| Target Application | LED Lighting |
| Core Product | HVLED001A |
| Input Voltage Min Volt | 90.0 |
| Input Voltage Max Volt | 277.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ILL074V2 provides a stable, insulated 52 V voltage bus suitable for secondary side circuitry (e.g. LED current generators), for a total output power of 60 W given a wide range of input voltage range. An auxiliary 15 V output is also present to supply small circuitries absorbing a maximum...
Read More
|