STEVAL-IME012V1 NRND

Cost effective ultrasound pulser IC evaluation board based on the STHV749
Core ProductSTHV749
Target ApplicationMedical Imaging
ECCN US3A991A2
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCARD
Key Features
  • 4-channel outputs: high voltage and low voltage BNC connectors
  • Up to 4 memory locations to store user-designed waveforms
  • USB connector to download stored waveforms
  • Dedicated connectors to supply high voltage and low voltage to the STHV749 output stage
  • 4 key button to quickly select the preferred program
  • RoHS compliant

The STEVAL-IME012V1 evaluation board is designed around the STHV749 4-channel, 7-level high voltage ultrasound pulser IC, a state-of-the-art device designed for ultrasound imaging applications. The STEVAL-IME012V1 offers a simple way to evaluate the ultrasound pulser IC, thanks also to a graphical user interface (STSW-IME011, available on www.st.com).


Once the output waveforms are configured, they can be displayed directly on an oscilloscope by connecting the scope probe to the relative BNCs.

Out of stock
$122.50
Range Unit Price Savings
1 - 500$122.500%
Contact Sales