Active

STEVAL-IME018A

Dual channels 100 V, 3 A linear amplifier and 2 A pulser transmitter

Core ProductSTHV200Q
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IME018A is an evaluation kit that demonstrates STHV200 performance, a fully integrated high-voltage driver including both a dual-channel linear and dual-channel pulser driver.STHV200 is specifically designed for pulse generation in high-end multichannel medical ultrasound...
Read More

Key features
  • 3 A linear amplifier and 2 A pulser transmitter
  • 2-channel high-voltage output (XDCR)
  • Typical load directly connected on XDCRs (220 Ω/220 pF)
  • 2-channel low voltage output (LVOUT)
  • No loads on LVOUT
  • USB connector to change programs and waveforms
  • Button interface to program, start and stop the generation of the waveforms
  • LEDs to monitor STHV200 behavior
  • System based on STM32 and external DAC dual 10-bit
  • Low-voltage supplies generated on board
  • Only 1 external supply needed (5 V) for LV supplies rails generation
  • Dedicated connector for the 4 high-voltage supplies rails
  • GUI or textual interface to configure STEVAL-IME018A by yourself
Out of Stock
Core ProductSTHV200Q
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IME018A is an evaluation kit that demonstrates STHV200 performance, a fully integrated high-voltage driver including both a dual-channel linear and dual-channel pulser driver.STHV200 is specifically designed for pulse generation in high-end multichannel medical ultrasound...
Read More

Key features
  • 3 A linear amplifier and 2 A pulser transmitter
  • 2-channel high-voltage output (XDCR)
  • Typical load directly connected on XDCRs (220 Ω/220 pF)
  • 2-channel low voltage output (LVOUT)
  • No loads on LVOUT
  • USB connector to change programs and waveforms
  • Button interface to program, start and stop the generation of the waveforms
  • LEDs to monitor STHV200 behavior
  • System based on STM32 and external DAC dual 10-bit
  • Low-voltage supplies generated on board
  • Only 1 external supply needed (5 V) for LV supplies rails generation
  • Dedicated connector for the 4 high-voltage supplies rails
  • GUI or textual interface to configure STEVAL-IME018A by yourself