Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
NRND
Single-phase energy metering demonstration board with one current transformer based on the STPM10
| Target Application | Smart Grid Distribution and Smart Meters |
| Core Product | STPM10 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IPE018V1 demonstration board is a class 0.5, single-phase microprocessor-based meter for power line systems of Vnom= 140 to 300 VRMS, Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C. One current transformer is used for current sensing.The STEVAL-IPE018V1 demonstration...
Read More
|
| Target Application | Smart Grid Distribution and Smart Meters |
| Core Product | STPM10 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IPE018V1 demonstration board is a class 0.5, single-phase microprocessor-based meter for power line systems of Vnom= 140 to 300 VRMS, Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C. One current transformer is used for current sensing.The STEVAL-IPE018V1 demonstration...
Read More
|