Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
12 V 140 mA 30 kHz non-isolated buck topology regulator based on VIPer06XN
| Target Application | LED illumination |
| Core Product | VIPer06XN |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 375.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA130V1 demonstration board implements a non-isolated buck topology regulator using the VIPer06, which supplies a 12 V output at up to 140 mA with an operating frequency of 30 kHz.The output voltage of this power supply can be easily set by changing the value of one resistor.The circuit...
Read More
|
| Target Application | LED illumination |
| Core Product | VIPer06XN |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 375.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA130V1 demonstration board implements a non-isolated buck topology regulator using the VIPer06, which supplies a 12 V output at up to 140 mA with an operating frequency of 30 kHz.The output voltage of this power supply can be easily set by changing the value of one resistor.The circuit...
Read More
|