Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987
| Target Application | Input/output modules |
| Core Product | L7987 |
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 60.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA152V1 product evaluation board is a step-down switching power supply based on the L7987 regulator in an HTSSOP16 package. The output voltage can be set starting from 0.8 V. Low drop-out operation, with almost 100% duty cycle, can be achieved.The L7987 is a 61 V, 3 A step-down...
Read More
|
| Target Application | Input/output modules |
| Core Product | L7987 |
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 60.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA152V1 product evaluation board is a step-down switching power supply based on the L7987 regulator in an HTSSOP16 package. The output voltage can be set starting from 0.8 V. Low drop-out operation, with almost 100% duty cycle, can be achieved.The L7987 is a 61 V, 3 A step-down...
Read More
|