Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
38 V, 0.5 A synchronous step-down switching regulator evaluation board based on A6985F5V
| Target Application | DC-DC Topologies |
| Core Product | A6985F5V |
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA186V1 is a product evaluation board based on the A6985F5V ST synchronous step-down switching regulator, which can deliver up to 0.5 A and, with its 100% duty cycle ability to withstand cold crank events and wide input operating voltage range, renders the A6985F5V the ideal choice for...
Read More
|
| Target Application | DC-DC Topologies |
| Core Product | A6985F5V |
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA186V1 is a product evaluation board based on the A6985F5V ST synchronous step-down switching regulator, which can deliver up to 0.5 A and, with its 100% duty cycle ability to withstand cold crank events and wide input operating voltage range, renders the A6985F5V the ideal choice for...
Read More
|