Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
22 kW servo drive system with real time connectivity and safety functions
| Operating Range | Industrial |
| Core Product | IPS4260L, STISO621, ISOSD61, STGAP2HDM, IPS1025H, CLT03-1SC3, STM32H743ZGT6, STGSH50M120D |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISD01KCB is a servo drive board, designed to address all the application use cases, requiring high-power capability, safety function SIL 2 level in the servo motor actuation, with a compact form factor.The system is a kit, composed by the control board STEVAL-ISD01ACB, and by the power...
Read More
|
| Operating Range | Industrial |
| Core Product | IPS4260L, STISO621, ISOSD61, STGAP2HDM, IPS1025H, CLT03-1SC3, STM32H743ZGT6, STGSH50M120D |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISD01KCB is a servo drive board, designed to address all the application use cases, requiring high-power capability, safety function SIL 2 level in the servo motor actuation, with a compact form factor.The system is a kit, composed by the control board STEVAL-ISD01ACB, and by the power...
Read More
|