Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STEVAL-ISF003V1

Low standby losses power front-end with inrush current-limitation

Target ApplicationPFC Converter - Single Phase Input
Core ProductSTM8S103K3T3, STTH60L10WY, TN5050H-12WY
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-ISF003V1 evaluation board allows the inrush-current which charges a DC bus capacitor to be limited to comply with the IEC 61000-3-3 standard. This inrush-current limitation is based on a soft-start procedure of the mixed bridge diodes and SCRs rectifier using progressive phase control at...
Read More

Key features
  • Fully electronic solution without the need for an inrush current limiter resistor and its bulky bypass electromechanical relay
  • DC bus disconnection at standby to reduce losses below 0.3 W
  • Inrush current compliance with IEC61000-3-3
  • Operation allowed with PFC (continuous or discontinuous)
  • Compliant with EN 55015, IEC 61000-4-11
  • Criteria A at 4 kV IEC 61000-4-5 and at 4 kV IEC 61000-4-4
  • RoHS compliant
Out of Stock
Target ApplicationPFC Converter - Single Phase Input
Core ProductSTM8S103K3T3, STTH60L10WY, TN5050H-12WY
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-ISF003V1 evaluation board allows the inrush-current which charges a DC bus capacitor to be limited to comply with the IEC 61000-3-3 standard. This inrush-current limitation is based on a soft-start procedure of the mixed bridge diodes and SCRs rectifier using progressive phase control at...
Read More

Key features
  • Fully electronic solution without the need for an inrush current limiter resistor and its bulky bypass electromechanical relay
  • DC bus disconnection at standby to reduce losses below 0.3 W
  • Inrush current compliance with IEC61000-3-3
  • Operation allowed with PFC (continuous or discontinuous)
  • Compliant with EN 55015, IEC 61000-4-11
  • Criteria A at 4 kV IEC 61000-4-5 and at 4 kV IEC 61000-4-4
  • RoHS compliant