Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
38 V, 1.5 A synchronous step-down switching regulator evaluation board based on the L6981CDR for industrial power systems
| Operating Range | Industrial |
| Target Application | Surveillance |
| Core Product | L6981CDR |
| Input Voltage Min Volt | 5.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-L6981CDR evaluation board is based on the L6981CDR synchronous monolithic step-down regulator capable of delivering up to 1.5 A DC.Its wide input voltage range makes the device suitable for a broad range of applications.The device implements peak current mode architecture in an SO 8L...
Read More
|
| Operating Range | Industrial |
| Target Application | Surveillance |
| Core Product | L6981CDR |
| Input Voltage Min Volt | 5.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-L6981CDR evaluation board is based on the L6981CDR synchronous monolithic step-down regulator capable of delivering up to 1.5 A DC.Its wide input voltage range makes the device suitable for a broad range of applications.The device implements peak current mode architecture in an SO 8L...
Read More
|