📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now

Active

STEVAL-MKBOXPRO

SensorTile.box PRO with multi-sensors and wireless connectivity for any intelligent IoT node

Operating RangeCommercial
Core ProductSTTS22HTR, LPS22DFTR, STM32U585AII6Q, MP23DB01HPTR, LSM6DSV16XTR, LIS2DU12TR, BLUENRG 355AC, LIS2MDLTR
ECCN US5A992.c
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-MKBOXPRO (SensorTile.box PRO) is the new ready-to-use programmable wireless box kit for developing any IoT application based on remote data gathering and evaluation, exploit the full kit potential by leveraging both motion and environmental data sensing, along with a digital microphone,...
Read More

Key features
  • All-in-one sensor node, which fits into the palm of your hand (40x63 mm) for any IoT applications
  • Ready-to-go development kit
  • Ultra-low-power with FPU Arm-Cortex-M33 with TrustZone® microcontroller (STM32U585AI)
  • microSD™ card slot for standalone data logging applications
  • On-board Bluetooth® Low Energy 5.2 (BlueNRG-LP) and NFC tag (ST25DV04K)
  • High precision sensors to gather high-quality data:
    • Low-voltage local digital temperature sensor (STTS22H)
    • Six-axis inertial measurement unit (LSM6DSV16X)
    • Three-axis low-power accelerometer (LIS2DU12)
    • 3-axis magnetometer (LIS2MDL)
    • Pressure sensor (LPS22DF)
    • Digital microphone/audio sensor (MP23DB01HP)
  • User interface:
    • Hardware power switch
    • Green and orange system LED to display the power supply state
    • 4 programmable status LEDs (green, red, orange, blue)
    • 2 programmable push-buttons
    • Audio buzzer
    • Reset button
    • Qvar with electrodes for user interface experience
    • Interface J-Link/SWD debug-probe
    • Interface for extension board
    • Socket for DIL24 sensor adapters
  • Power and charging options: USB Type-C® charging and connecting, 5 W wireless charging and rechargeable long-life 480 mAh battery
  • Develop apps quickly regardless of your level of expertise:
    • Entry mode: wide range of default IoT and wearable applications
    • Expert mode: create your own app in a simple graphic environment
    • Pro mode: develop code in an intuitive way using STM32 Open Development Environment (ODE) and ST function pack libraries
  • STBLESensor app on the smartphone (both on the Google Play and Apple Store) allows you to immediately connect to the box kit
  • Windows, LINUX, and MacOS ST software compatibility
  • Firmware over-the-air (FOTA) upgrade
  • Certifications: CE, FCC, UKCA, IC
In stock
Quantity $ per unit Savings
1-2$116.380%
Contact sales
$116.38
$116.38
A portion of this product's stock is reserved and may not be available for general purchase. If you have a voucher code to purchase this item, please enter it upon checkout.
Operating RangeCommercial
Core ProductSTTS22HTR, LPS22DFTR, STM32U585AII6Q, MP23DB01HPTR, LSM6DSV16XTR, LIS2DU12TR, BLUENRG 355AC, LIS2MDLTR
ECCN US5A992.c
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-MKBOXPRO (SensorTile.box PRO) is the new ready-to-use programmable wireless box kit for developing any IoT application based on remote data gathering and evaluation, exploit the full kit potential by leveraging both motion and environmental data sensing, along with a digital microphone,...
Read More

Key features
  • All-in-one sensor node, which fits into the palm of your hand (40x63 mm) for any IoT applications
  • Ready-to-go development kit
  • Ultra-low-power with FPU Arm-Cortex-M33 with TrustZone® microcontroller (STM32U585AI)
  • microSD™ card slot for standalone data logging applications
  • On-board Bluetooth® Low Energy 5.2 (BlueNRG-LP) and NFC tag (ST25DV04K)
  • High precision sensors to gather high-quality data:
    • Low-voltage local digital temperature sensor (STTS22H)
    • Six-axis inertial measurement unit (LSM6DSV16X)
    • Three-axis low-power accelerometer (LIS2DU12)
    • 3-axis magnetometer (LIS2MDL)
    • Pressure sensor (LPS22DF)
    • Digital microphone/audio sensor (MP23DB01HP)
  • User interface:
    • Hardware power switch
    • Green and orange system LED to display the power supply state
    • 4 programmable status LEDs (green, red, orange, blue)
    • 2 programmable push-buttons
    • Audio buzzer
    • Reset button
    • Qvar with electrodes for user interface experience
    • Interface J-Link/SWD debug-probe
    • Interface for extension board
    • Socket for DIL24 sensor adapters
  • Power and charging options: USB Type-C® charging and connecting, 5 W wireless charging and rechargeable long-life 480 mAh battery
  • Develop apps quickly regardless of your level of expertise:
    • Entry mode: wide range of default IoT and wearable applications
    • Expert mode: create your own app in a simple graphic environment
    • Pro mode: develop code in an intuitive way using STM32 Open Development Environment (ODE) and ST function pack libraries
  • STBLESensor app on the smartphone (both on the Google Play and Apple Store) allows you to immediately connect to the box kit
  • Windows, LINUX, and MacOS ST software compatibility
  • Firmware over-the-air (FOTA) upgrade
  • Certifications: CE, FCC, UKCA, IC