$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module
| Operating Range | Industrial |
| Target Application | Wireless and contactless sub-system |
| Core Product | ST1PS02CQTR, IIS3DWBTR, IIS2DLPCTR, STSAFA110DFSPL02, ISM330DHCXTR, STBC02AJR, STM32WB5MMGH6UTR, STTS22HTR |
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.4 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-PROTEUS1 is an evaluation tool designed for temperature and vibration monitoring. It is based on a 2.4 GHz multiprotocol wireless SoC to address machine or facility condition monitoring for industrial applications.The evaluation board simplifies the prototyping, evaluation and...
Read More
|
| Operating Range | Industrial |
| Target Application | Wireless and contactless sub-system |
| Core Product | ST1PS02CQTR, IIS3DWBTR, IIS2DLPCTR, STSAFA110DFSPL02, ISM330DHCXTR, STBC02AJR, STM32WB5MMGH6UTR, STTS22HTR |
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.4 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-PROTEUS1 is an evaluation tool designed for temperature and vibration monitoring. It is based on a 2.4 GHz multiprotocol wireless SoC to address machine or facility condition monitoring for industrial applications.The evaluation board simplifies the prototyping, evaluation and...
Read More
|