Active

STEVAL-SCR002V1

Inrush current limiter for active AC-DC bridge rectifier

Operating RangeIndustrial
Target ApplicationLED / OLED TV
Core ProductZ0107MN 5AA4, TN1605H-6T, STTH110A
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.Based on a discrete control circuit made of one Z0110MN SMD triac and two STTH110A diodes, it...
Read More

Key features
  • Two TN1605H-8T 16 A - 800 V Hi Tj SCRs in a TO-220 package, used to bypass the inrush resistor
  • Compact solution: 43.6 x 28.5 mm (≈ 1.8 sq in)
  • Compatible with AC-DC converters with or without PFC in all modes: CCM, CRM, and DCM
  • Enable signal (EN = 3.3 V to 15 V) versus GND_DC (DC or PWM signal)
  • Suitable for applications from 50 W up to 1000 W (230 VRMS, TAMB = 60°C)
  • Compliant with AC or DC input voltage: 90-265 VAC, 50/60 Hz, 4.3 ARMS or 120-400 VDC, 2 A
  • Robust, immune (2 kV IEC 61000-4-5, 4 kV IEC 61000-4-4)
  • Low EMI noise (EN55014 and EN55022) solution
In stock
Quantity $ per unit Savings
1-2$33.040%
Contact sales
$33.04
$33.04
Operating RangeIndustrial
Target ApplicationLED / OLED TV
Core ProductZ0107MN 5AA4, TN1605H-6T, STTH110A
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.Based on a discrete control circuit made of one Z0110MN SMD triac and two STTH110A diodes, it...
Read More

Key features
  • Two TN1605H-8T 16 A - 800 V Hi Tj SCRs in a TO-220 package, used to bypass the inrush resistor
  • Compact solution: 43.6 x 28.5 mm (≈ 1.8 sq in)
  • Compatible with AC-DC converters with or without PFC in all modes: CCM, CRM, and DCM
  • Enable signal (EN = 3.3 V to 15 V) versus GND_DC (DC or PWM signal)
  • Suitable for applications from 50 W up to 1000 W (230 VRMS, TAMB = 60°C)
  • Compliant with AC or DC input voltage: 90-265 VAC, 50/60 Hz, 4.3 ARMS or 120-400 VDC, 2 A
  • Robust, immune (2 kV IEC 61000-4-5, 4 kV IEC 61000-4-4)
  • Low EMI noise (EN55014 and EN55022) solution