Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
New generation miniature transceiver STKNX evaluation and development kit
| Operating Range | Industrial |
| Core Product | L6983N33QTR, SMAJ40CA-TR, STM32G070CBT6, VL53L3CXV0DH/1, STKNX, STISO621 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
This STEVAL-STKNX1CB is a designed board with the STKNX as KNX device transceiver, the low power STM32G070CBT6 as main controller, the STISO620/STISO621 as isolated devices and the L6983N33 as power supply device. Integrated VL53L3CX for KNX sensor development. All the necessary components both to...
Read More
|
| Operating Range | Industrial |
| Core Product | L6983N33QTR, SMAJ40CA-TR, STM32G070CBT6, VL53L3CXV0DH/1, STKNX, STISO621 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
This STEVAL-STKNX1CB is a designed board with the STKNX as KNX device transceiver, the low power STM32G070CBT6 as main controller, the STISO620/STISO621 as isolated devices and the L6983N33 as power supply device. Integrated VL53L3CX for KNX sensor development. All the necessary components both to...
Read More
|