Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Two output isolated SSR flyback converter for smart meter and PLC systems using VIPER267KDTR
| Target Application | Battery storage systems for commercial |
| Core Product | VIPER267KDTR |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 440.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-VP26K02F evaluation board implements a double output isolated SSR flyback specifically designed to supply smart meter and PLC systems.The evaluation board has been developed using the VIPER267KDTR offline high-voltage converter which features a 1050 V avalanche-rugged power section, PWM...
Read More
|
| Target Application | Battery storage systems for commercial |
| Core Product | VIPER267KDTR |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 440.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-VP26K02F evaluation board implements a double output isolated SSR flyback specifically designed to supply smart meter and PLC systems.The evaluation board has been developed using the VIPER267KDTR offline high-voltage converter which features a 1050 V avalanche-rugged power section, PWM...
Read More
|