Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Double output isolated PSR flyback converter for smart meter and PLC systems using VIPER267KDTR
| Target Application | 3-phase 6-STEP Control |
| Core Product | VIPER267KDTR |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 440.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-VP26K03F evaluation board implements a double output isolated flyback with primary side regulation (PSR), specifically designed to supply smart meter and PLC systems.The evaluation board has been developed using the VIPER267KDTR offline high-voltage converter, which features a 1050 V...
Read More
|
| Target Application | 3-phase 6-STEP Control |
| Core Product | VIPER267KDTR |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 440.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-VP26K03F evaluation board implements a double output isolated flyback with primary side regulation (PSR), specifically designed to supply smart meter and PLC systems.The evaluation board has been developed using the VIPER267KDTR offline high-voltage converter, which features a 1050 V...
Read More
|