Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!
Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!
Active
Wireless power receiver evaluation board for Qi EPP and up to 50 W applications
Operating Range | Industrial |
Core Product | STWLC98JR |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-WLC98RX evaluation board, based on STWLC98, is designed for Qi 1.3 compatible wireless power receiver applications.The solution supports the Qi EPP compliant mode up to 15 W.ST Super Charge protocol (STSC) the device can deliver up to 50 W output power using the STEVAL-WBC2TX50...
Read More
|
Operating Range | Industrial |
Core Product | STWLC98JR |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-WLC98RX evaluation board, based on STWLC98, is designed for Qi 1.3 compatible wireless power receiver applications.The solution supports the Qi EPP compliant mode up to 15 W.ST Super Charge protocol (STSC) the device can deliver up to 50 W output power using the STEVAL-WBC2TX50...
Read More
|