📢 Flat rate shipping below $10 in multiple countries! Limited offer ends May 31 🛒 Order now

Active

New

STEVAL-WLC99RX

Wireless power receiver evaluation board for Qi BPP and up to 70 W applications

Operating RangeIndustrial
Core ProductSTWLC99JR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-WLC99RX evaluation board, based on STWLC99, is designed for Qi 1.3 compatible wireless power receiver applications. The solution supports the Qi BPP compliant mode up to 5 W.The ST Super Charge protocol (STSC) allows the device to deliver up to 70 W output power using the STEVAL-WBC2TX70...
Read More

Key features
  • Qi 1.3 compliant wireless receiver
  • Baseband Power Profile (BPP) delivering up to 5 W
  • ST Super Charge (STSC) protocol support delivering up to 70 W
  • High efficiency synchronous rectifier
  • Low voltage drop regulator with output current limit and input voltage control
  • Adaptive rectifier configuration (ARC) mode for enhanced spatial freedom
  • Accurate voltage/current measurement for foreign object detection (FOD)
  • On-chip thermal management and protections
Coming Soon
Quantity $ per unit Savings
1-500$113.930%
Contact sales
$113.93
Operating RangeIndustrial
Core ProductSTWLC99JR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-WLC99RX evaluation board, based on STWLC99, is designed for Qi 1.3 compatible wireless power receiver applications. The solution supports the Qi BPP compliant mode up to 5 W.The ST Super Charge protocol (STSC) allows the device to deliver up to 70 W output power using the STEVAL-WBC2TX70...
Read More

Key features
  • Qi 1.3 compliant wireless receiver
  • Baseband Power Profile (BPP) delivering up to 5 W
  • ST Super Charge (STSC) protocol support delivering up to 70 W
  • High efficiency synchronous rectifier
  • Low voltage drop regulator with output current limit and input voltage control
  • Adaptive rectifier configuration (ARC) mode for enhanced spatial freedom
  • Accurate voltage/current measurement for foreign object detection (FOD)
  • On-chip thermal management and protections