STF150N10F7 Active
Free

N-channel 100 V, 0.0036 Ohm typ., 65 A STripFET F7 Power MOSFET in a TO-220FP package
Quantity $ per Unit Savings
1 - 9$2.020%
10 - 99$1.7215%
100 - 499$1.3334%
500$1.1344%
Contact Sales
In stock:
$2.02
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key features
  • Among the lowest RDS(on)on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Cissratio for EMI immunity
  • High avalanche ruggedness