Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STF16NF25

N-channel 250 V, 195 mOhm typ., 14 A STripFET II Power MOSFET in a TO-220FP package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This Power MOSFET has been developed using STMicroelectronics' unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and...
Read More

Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge
In stock
Quantity $ per unit Savings
1-9$3.214%
10-99$1.6347%
100-499$1.5051%
500$1.2261%
Contact sales
$3.21
$3.09
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This Power MOSFET has been developed using STMicroelectronics' unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and...
Read More

Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge