STF21N65M5(045Y) NRND

N-channel 650 V, 0.150 Ohm typ., 17 A MDmesh(TM) V Power MOSFET in TO-220FP narrow leads package
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Key Features
  • Worldwide best RDS(on) * area
  • Higher VDSSrating
  • High dv/dt capability
  • Excellent switching performance
  • 100% avalanche tested

This device is an N-channel MDmesh™ V Power MOSFET based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales