Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
N-channel 650 V, 0.156 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a TO-220FP package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This high-voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This high-voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|