STF45N10F7

NRND

N-channel 100 V, 0.0145 Ohm typ., 30 A STripFET F7 Power MOSFET in TO-220FP package

Quantity $ per Unit Savings
1 - 9$2.050%
10 - 24$1.8510%
25 - 99$1.7415%
100 - 499$1.4927%
500$1.2240%
Contact Sales
In stock
$2.05
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key features
  • Ultra low on-resistance
  • 100% avalanche tested