📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STF5N60M2

Active

Free

N-channel 600 V, 1.3 Ohm typ., 3.5 A MDmesh M2 Power MOSFET in TO-220FP package

Quantity $ per Unit Savings
1 - 9$1.580%
10 - 99$1.4111%
100 - 499$1.1031%
500$0.9143%
Contact Sales
In stock
$1.58
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected