STF80N10F7

NRND

N-channel 100 V, 0.0085 Ohm typ., 40 A STripFET F7 Power MOSFET in TO-220FP package

Quantity $ per Unit Savings
1 - 9$1.740%
10 - 24$1.589%
25 - 99$1.4914%
100 - 499$1.2627%
500$1.0440%
Contact Sales
In stock
$1.74
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key features
  • Extremely low gate charge
  • Ultra low on-resistance
  • Low gate input resistance