STF9HN65M2 NRND

N-channel 650 V, 0.71 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in TO-220FP package
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FP
Key Features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected

This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

In stock:
$1.15
Range Unit Price Savings
1 - 9$1.150%
10 - 99$0.9715%
100 - 249$0.7337%
250 - 499$0.7138%
500$0.6246%
Contact Sales