🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
N-channel 600 V, 0.68 Ohm typ., 10 A SuperMESH Power MOSFET in TO-220FP ultra narrow leads package
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FP ultra narrow leads |
This high voltage device is a Zener-protected N-channel Power MOSFET developed using the SuperMESH™ technology by STMicroelectronics, an optimization of the well-established PowerMESH™. In addition to a significant reduction in on-resistance, this device is designed to ensure a high level of...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.70 | 0% |
10-24 | $1.28 | 24% |
25-99 | $1.05 | 38% |
100-249 | $0.94 | 45% |
250-499 | $0.94 | 45% |
500 | $0.85 | 50% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FP ultra narrow leads |
This high voltage device is a Zener-protected N-channel Power MOSFET developed using the SuperMESH™ technology by STMicroelectronics, an optimization of the well-established PowerMESH™. In addition to a significant reduction in on-resistance, this device is designed to ensure a high level of...
Read More
|