Active

STFU26N60M2

N-channel 600 V, 140 mOhm typ., 20 A MDmesh M2 Power MOSFET in a TO-220FP ultra narrow leads package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP ultra narrow leads

This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (Coss) profile
  • 100% avalanche tested
  • Zener-protected
In stock
Quantity $ per unit Savings
1-9$3.872%
10-99$2.5234%
100-499$1.7753%
500$1.4861%
Contact sales
$3.87
$3.79
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP ultra narrow leads

This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (Coss) profile
  • 100% avalanche tested
  • Zener-protected