STFW42N60M2-EP

NRND

N-channel 600 V, 0.076 Ohm typ., 34 A MDmesh M2 EP Power MOSFET in a TO-3PF package

Quantity $ per Unit Savings
1 - 9$10.420%
10 - 24$9.4210%
25 - 99$8.9814%
100 - 500$7.8025%
Contact Sales
In stock
$10.42
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameTO-3PF

These devices are N-channel Power MOSFETs developed using MDmesh™ M2 EP enhanced performance technology. Thanks to their strip layout and improved vertical structure, the devices exhibit low on-resistance and optimized switching characteristics with very low turn-off switching losses, rendering them suitable for the most demanding very high frequency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • Low gate input resistance
  • Very low turn-off switching losses
  • 100% avalanche tested
  • Zener-protected