STFW45N65M5

Active

N-channel 650 V, 0.067 Ohm typ., 35 A, MDmesh M5 Power MOSFET in TO-3PF package

Quantity $ per Unit Savings
1 - 9$7.730%
10 - 24$6.9910%
25 - 99$6.6614%
100 - 499$5.7825%
500$5.0335%
Contact Sales
In stock
$7.73
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameTO-3PF
Key features
  • Worldwide best RDS(on)* area
  • Higher VDSSrating and high dv/dt capability
  • Excellent switching performance
  • 100% avalanche tested