JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
The STG3482 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Four Throw) SWITCH or 4:1 multiplexer /demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.3V, making this device ideal for portable applications.
By controlling the SEL1 and SEL2, one of the independent channels will be connected to the common channel. An /OE pin is also available in this device to disconnect all switches.
Additional key features are fast switching speed, break-before-make delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.