Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Low voltage high bandwidth dual SPDT switch
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 4.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-10L P 0.4 mm |
The STG3682 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Dual Throw) Switch or 2:1 Multiplexer /Demultiplexer Switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.3V, making this device ideal for portable applications.The nSEL inputs...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.20 | 2% |
| 10-24 | $0.87 | 27% |
| 25-99 | $0.78 | 34% |
| 100-249 | $0.69 | 42% |
| 250-499 | $0.65 | 45% |
| 500 | $0.60 | 49% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 4.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-10L P 0.4 mm |
The STG3682 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Dual Throw) Switch or 2:1 Multiplexer /Demultiplexer Switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.3V, making this device ideal for portable applications.The nSEL inputs...
Read More
|