Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

STG3684AUTR

Active

Free

Low voltage 0.5? max dual SPDT switch with break-before-make

Quantity $ per Unit Savings
1 - 9$1.350%
10 - 24$1.229%
25 - 99$1.1714%
100 - 249$0.9530%
250$0.8934%
Contact Sales
In stock
$1.35
or
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt1.65
Supply Voltage Max Volt4.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameQFN-10L P 0.4 mm
Key features