Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!

Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!

Active

STG3692QTR

Low voltage high bandwidth quad SPDT switch

Operating RangeIndustrial
Supply Voltage Min Volt1.65
Supply Voltage Max Volt4.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 16 2.6x1.8x0.5

The STG3692 is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer /demultiplexer switch developed in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 4.3 V, making this device ideal for portable applications.The nSEL inputs are...
Read More

Key features
  • Ultra low power dissipation:I
  • Low on-resistance:RR
  • Wide operating voltage range:V
  • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC = 2.3 V to 3.0 V
  • Typical bandwidth (-3 dB) at 500 MHz on all channels
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance exceeds JESD222000-V human body model (A114-A)
  • USB (2.0) high speed (480 Mbps) signal switching compliant
In stock
Quantity $ per unit Savings
1-9$1.478%
10-99$1.0037%
100-249$0.8944%
250-499$0.8348%
500$0.7950%
Contact sales
$1.47
Special Price $1.47 Regular Price $1.59
Operating RangeIndustrial
Supply Voltage Min Volt1.65
Supply Voltage Max Volt4.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 16 2.6x1.8x0.5

The STG3692 is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer /demultiplexer switch developed in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 4.3 V, making this device ideal for portable applications.The nSEL inputs are...
Read More

Key features
  • Ultra low power dissipation:I
  • Low on-resistance:RR
  • Wide operating voltage range:V
  • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC = 2.3 V to 3.0 V
  • Typical bandwidth (-3 dB) at 500 MHz on all channels
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance exceeds JESD222000-V human body model (A114-A)
  • USB (2.0) high speed (480 Mbps) signal switching compliant