📢 Free shipping is live! - FREE worldwide delivery until Mar. 31st! No min purchase or code needed. 🛒 Shop now
NRND
Low voltage high bandwidth quad SPDT switch
Supply Voltage Min Volt | 1.65 |
Supply Voltage Max Volt | 5.0 |
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 16 2.6x1.8x0.5 |
The STG3693 is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer /demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 5 V, making this device ideal for portable applications.The nSEL inputs are...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.05 | 0% |
10-24 | $1.82 | 11% |
25-99 | $1.73 | 16% |
100-200 | $1.47 | 28% |
200 + |
Contact sales |
Supply Voltage Min Volt | 1.65 |
Supply Voltage Max Volt | 5.0 |
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 16 2.6x1.8x0.5 |
The STG3693 is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer /demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 5 V, making this device ideal for portable applications.The nSEL inputs are...
Read More
|