📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

Active

STG3696EQTR

Low voltage dual SPDT switch for USB/audio signal switching

Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt4.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-10L P 0.4 mm

STG3696E is a high speed ESD protected dual SPDT (single pole dual throw) switch that combines low distortion audio and accurate USB 2.0 high speed (480 Mbps) data signal switching in the same device.When the audio path is selected, the switch allows the audio signal to swing below ground (up to...
Read More

Key features
  • Low distortion negative signal swing capability for audio switch (range = VCCto VCC– 5.0 V)
  • Single supply operating voltage:VCC= 2.7 V to 4.5 V
  • Typical bandwidth (–3 dB) of 950 MHz on all channels
  • USB (2.0) high speed (480 Mbps) signal switching compliant
  • Integrated fail safe function to protect against short to 5.5 V
  • Internal shunt resistors for pop noise suppression
  • Auto detection of VBUSfor switch selection
  • Low RONresistance of 2.5 Ω (typ.)
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance exceeds JESD22 (COM pins to GND) ± 8 kV Human Body Model (A114-A)
  • ESD performance exceeds JESD22 (other pins) ± 2 kV Human Body Model (A114-A)
Out of Stock
Quantity $ per unit Savings
1-9$1.230%
10-24$1.1011%
25-99$1.0416%
100-249$0.8630%
250-499$0.8035%
500$0.7142%
Contact sales
$1.23
Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt4.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-10L P 0.4 mm

STG3696E is a high speed ESD protected dual SPDT (single pole dual throw) switch that combines low distortion audio and accurate USB 2.0 high speed (480 Mbps) data signal switching in the same device.When the audio path is selected, the switch allows the audio signal to swing below ground (up to...
Read More

Key features
  • Low distortion negative signal swing capability for audio switch (range = VCCto VCC– 5.0 V)
  • Single supply operating voltage:VCC= 2.7 V to 4.5 V
  • Typical bandwidth (–3 dB) of 950 MHz on all channels
  • USB (2.0) high speed (480 Mbps) signal switching compliant
  • Integrated fail safe function to protect against short to 5.5 V
  • Internal shunt resistors for pop noise suppression
  • Auto detection of VBUSfor switch selection
  • Low RONresistance of 2.5 Ω (typ.)
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance exceeds JESD22 (COM pins to GND) ± 8 kV Human Body Model (A114-A)
  • ESD performance exceeds JESD22 (other pins) ± 2 kV Human Body Model (A114-A)