NRND

STG4160BJR

Low voltage 0.5Ohm single SPDT switch with break-before-make feature and 15kV ESD protection

Supply Voltage Min Volt1.65
Supply Voltage Max Volt4.8
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameChip Scale Package 0.5mm pitch

The STG4160 device is a high-speed CMOS low voltage single analog SPDT (single pole dual throw) switch or 2:1 multiplexer/demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 to 4.8 V, making this device ideal for portable applications. It offers low...
Read More

Key features
  • Wide operating voltage range: VCC(opr.) = 1.65 to 4.8 V
  • Low power dissipation: ICC= 0.2 μA (max.) at TA= 85 °C
  • Low on-resistance:
    • RON= 0.75 Ω (TA= 25 °C) at VCC= 2.25 V
    • RON= 0.50 Ω (TA= 25 °C) at VCC = 3.0 V
    • RON = 0.40 Ω (TA= 25 °C) at VCC = 4.3 V
  • Separate supply voltage for switch and control pins
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested on common pin (D pin):
    • 15 kV IEC 61000-4-2 ESD, contact discharge
    • 8 kV HBM JESD22 A114-B Class II
  • ESD performance tested on S1 and S2 pin: 8 kV IEC 61000-4-2 ESD, contact discharge
  • ESD performance test on all other pins:
    • 4 kV HBM (JESD22 A114-B Class II)
    • 400 V machine model (JESD22 A115-A)
    • 1500 V charged-device model (JESD22 C101)
In stock
Quantity $ per unit Savings
1-9$0.860%
10-24$0.798%
25-99$0.7711%
100-175$0.6821%
Contact sales
$0.86
$0.86
Supply Voltage Min Volt1.65
Supply Voltage Max Volt4.8
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameChip Scale Package 0.5mm pitch

The STG4160 device is a high-speed CMOS low voltage single analog SPDT (single pole dual throw) switch or 2:1 multiplexer/demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 to 4.8 V, making this device ideal for portable applications. It offers low...
Read More

Key features
  • Wide operating voltage range: VCC(opr.) = 1.65 to 4.8 V
  • Low power dissipation: ICC= 0.2 μA (max.) at TA= 85 °C
  • Low on-resistance:
    • RON= 0.75 Ω (TA= 25 °C) at VCC= 2.25 V
    • RON= 0.50 Ω (TA= 25 °C) at VCC = 3.0 V
    • RON = 0.40 Ω (TA= 25 °C) at VCC = 4.3 V
  • Separate supply voltage for switch and control pins
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested on common pin (D pin):
    • 15 kV IEC 61000-4-2 ESD, contact discharge
    • 8 kV HBM JESD22 A114-B Class II
  • ESD performance tested on S1 and S2 pin: 8 kV IEC 61000-4-2 ESD, contact discharge
  • ESD performance test on all other pins:
    • 4 kV HBM (JESD22 A114-B Class II)
    • 400 V machine model (JESD22 A115-A)
    • 1500 V charged-device model (JESD22 C101)