$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Low voltage high bandwidth quad SPDT switch
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 16 2.6x1.8x0.5 |
The circuit is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer/demultiplexer switch developed with silicon gate CMOS technology. It is designed to operate from 1.65 V to 5.5 V, making this device ideal for portable applications.The nSEL inputs are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.65 | 2% |
| 10-24 | $1.22 | 25% |
| 25-99 | $1.10 | 32% |
| 100-249 | $0.98 | 40% |
| 250-499 | $0.92 | 43% |
| 500 | $0.89 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 16 2.6x1.8x0.5 |
The circuit is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer/demultiplexer switch developed with silicon gate CMOS technology. It is designed to operate from 1.65 V to 5.5 V, making this device ideal for portable applications.The nSEL inputs are...
Read More
|