Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
NRND
Low voltage dual SPDT switch with negative rail capability
Supply Voltage Min Volt | 1.65 |
Supply Voltage Max Volt | 4.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 16 2.6x1.8x0.55 |
The STG5682 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Dual Throw) SWITCH or 2:1 Multiplexer /Demultiplexer Switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.5V, making this device ideal for portable applications.Additional key...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.18 | 57% |
10-24 | $1.62 | 16% |
25-99 | $1.48 | 6% |
100-249 | $1.32 | 5% |
250-499 | $1.25 | 10% |
500 | $1.21 | 13% |
500 + |
Contact sales |
Supply Voltage Min Volt | 1.65 |
Supply Voltage Max Volt | 4.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 16 2.6x1.8x0.55 |
The STG5682 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Dual Throw) SWITCH or 2:1 Multiplexer /Demultiplexer Switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.5V, making this device ideal for portable applications.Additional key...
Read More
|