Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STGAP2GSNCTR

STGAP2GSNCTR

Active

STGAP2GSNC

Isolated 3 A single gate driver for Enhancement mode GaN FETs

Operating RangeIndustrial
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STGAP2GSN is a single gate driver which provides isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 2 A source and 3 A sink capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More

Key features
  • High voltage rail up to 1700 V
  • Driver current capability: 2 A / 3 A source/sink @25 °C, VH = 6 V
  • dV/dt transient immunity ±100 V/ns
  • Input-output propagation delay: 45 ns
  • Separate sink and source option for easy gate driving configuration
  • UVLO function optimized for GaN
  • Gate driving voltage up to 15 V
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Temperature shut-down protection
  • Standby function
  • Narrow body SO-8 package
Out of Stock
Operating RangeIndustrial
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STGAP2GSN is a single gate driver which provides isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 2 A source and 3 A sink capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More

Key features
  • High voltage rail up to 1700 V
  • Driver current capability: 2 A / 3 A source/sink @25 °C, VH = 6 V
  • dV/dt transient immunity ±100 V/ns
  • Input-output propagation delay: 45 ns
  • Separate sink and source option for easy gate driving configuration
  • UVLO function optimized for GaN
  • Gate driving voltage up to 15 V
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Temperature shut-down protection
  • Standby function
  • Narrow body SO-8 package
Associated products