📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now
⚡ Flash sale: FREE Page EEPROM products until Dec. 19th. Use code DV-EEPROM-FREE-11 at checkout! Shop Now
🎄 Celebrate early X’mas with us: $5.99 flat rate shipping on all orders! Promotion ends on Dec. 19th. Shop Now 🎄
Active
Isolated 3 A single gate driver for Enhancement mode GaN FETs
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STGAP2GSN is a single gate driver which provides isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 2 A source and 3 A sink capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.84 | 0% |
10-99 | $1.25 | 32% |
100-249 | $1.11 | 40% |
250-499 | $1.04 | 44% |
500 | $1.00 | 46% |
500 + |
Contact sales |
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STGAP2GSN is a single gate driver which provides isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 2 A source and 3 A sink capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More
|