Active
Galvanically isolated 4 A dual gate driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SSOP 32 LEAD 300 MIL PKG .0315 P |
The STGAP2HD is a dual gate driver which provides galvanic isolation between each gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making it suitable for mid and high power applications such...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SSOP 32 LEAD 300 MIL PKG .0315 P |
The STGAP2HD is a dual gate driver which provides galvanic isolation between each gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making it suitable for mid and high power applications such...
Read More
|