Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Automotive grade galvanically isolated 4 A single gate driver
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO 8 WIDE 300 |
The STGAP2HSA is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.49 | 2% |
| 10-24 | $2.63 | 23% |
| 25-99 | $2.41 | 30% |
| 100-249 | $2.17 | 37% |
| 250-499 | $2.06 | 40% |
| 500 | $2.04 | 40% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO 8 WIDE 300 |
The STGAP2HSA is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More
|