Active
Free
Galvanically isolated 4 A single gate driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO 8 WIDE 300 |
The STGAP2HS is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.95 | 2% |
| 10-24 | $2.19 | 24% |
| 25-99 | $2.01 | 30% |
| 100-249 | $1.80 | 38% |
| 250-499 | $1.70 | 41% |
| 500 | $1.67 | 42% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO 8 WIDE 300 |
The STGAP2HS is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More
|