Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STGAP2SAC

STGAP2SAC

Active

STGAP2SACTR

Automotive grade galvanically isolated 4 A single gate driver

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The STGAP2SA is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More

Key features
  • AEC-Q100 qualified
  • High voltage rail up to 1200 V
  • Driver current capability: 4 A sink/source @25°C
  • 100 V/ns Common Mode Transient Immunity (CMTI)
  • Overall input-output propagation delay: 60 ns
  • Rail-to-rail outputs
  • 4 A Miller CLAMP dedicated pin
  • UVLO function
  • Gate driving voltage up to 26 V
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Temperature shut-down protection
  • Standby function
  • Narrow body SO-8N package
  • UL 1577 recognized
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The STGAP2SA is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More

Key features
  • AEC-Q100 qualified
  • High voltage rail up to 1200 V
  • Driver current capability: 4 A sink/source @25°C
  • 100 V/ns Common Mode Transient Immunity (CMTI)
  • Overall input-output propagation delay: 60 ns
  • Rail-to-rail outputs
  • 4 A Miller CLAMP dedicated pin
  • UVLO function
  • Gate driving voltage up to 26 V
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Temperature shut-down protection
  • Standby function
  • Narrow body SO-8N package
  • UL 1577 recognized