Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

STGAP2SICSACTR

STGAP2SICSACTR

Active

STGAP2SICSAC

Galvanically isolated 4 A single gate driver for SiC MOSFETs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameSO 8 WIDE 300

The STGAP2SICSA is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More

Key features
  • AEC-Q100 qualified
  • Driver current capability: 4 A sink/source @25°C
  • 100 V/ns Common Mode Transient Immunity (CMTI)
  • Overall input-output propagation delay: 45 ns
  • Rail-to-rail outputs
  • 4 A Miller CLAMP dedicated pin
  • UVLO function
  • Gate driving voltage up to 26 V
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Temperature shut-down protection
  • Standby function
  • Wide body SO-8W package
  • Galvanic isolation IEC 60747-17 certified, UL 1577 recognized
    • Maximum Repetitive Isolation Voltage VIORM =
      1.2 kVPEAK
    • Transient Overvoltage VIOTM = 5.0
      kVPEAK
    • Isolation voltage VISO = 3.5
      kVRMS
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameSO 8 WIDE 300

The STGAP2SICSA is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power...
Read More

Key features
  • AEC-Q100 qualified
  • Driver current capability: 4 A sink/source @25°C
  • 100 V/ns Common Mode Transient Immunity (CMTI)
  • Overall input-output propagation delay: 45 ns
  • Rail-to-rail outputs
  • 4 A Miller CLAMP dedicated pin
  • UVLO function
  • Gate driving voltage up to 26 V
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Temperature shut-down protection
  • Standby function
  • Wide body SO-8W package
  • Galvanic isolation IEC 60747-17 certified, UL 1577 recognized
    • Maximum Repetitive Isolation Voltage VIORM =
      1.2 kVPEAK
    • Transient Overvoltage VIOTM = 5.0
      kVPEAK
    • Isolation voltage VISO = 3.5
      kVRMS